Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits349-7699: 2mm Thick Support Bracket
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
349-7699: 2mm Thick Support Bracket
349-7699: 2mm Thick Support Bracket

Cat® Support Bracket provides sturdy attachment points for components, ensuring secure positioning and stability within the assembly

Brand: Cat

Product Images
349-7699: 2mm Thick Support Bracket
349-7699: 2mm Thick Support Bracket
349-7699: 2mm Thick Support Bracket
349-7699: 2mm Thick Support Bracket
349-7699: 2mm Thick Support Bracket

Cat® Support Bracket provides sturdy attachment points for components, ensuring secure positioning and stability within the assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 349-7699
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 349-7699

Units of Measure

USMetric
Material Description: Steel
Width (mm): 20
Length (in): 1.76
Material: Carbon Steel
Length (mm): 44.8
Width (in): 0.78
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 349-7699

PUMPER

SPF743

GENERATOR

LC51XX XQ330 SR4B

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

627K 627 623 621 627K LRC 632 623K LRC 623K 621K

LOAD HAUL DUMP

R1700

MATERIAL HANDLER

MH3260

OFF HIGHWAY TRUCK

789D 773GC

MOTOR GRADER

18M3 14M3 16 14 18 16M3 14M-3 16GC

ROTARY DRILL

MD6250 MD6310

TRACK FELLER BUNCHER

522 521

MARINE ENGINE

3512C C175-16 3516C

EXCAVATOR

352F 349 349F LXE 352 355 349E L 349E L VG 352F XE VG 349F L 352F-VG 349E 349F 352 UHD

PETROLEUM PACKAGE

CX31-C13I

MOBILE HYD POWER UNIT

349E L HVG 349E 352FMHPU

WHEEL TRACTOR

623H 621K OEM 621H 627H

GENERATOR SET

C18 GEN SE XQ425 DG400 DE450GC C13 XQ375 DE400GC C175-20 DE500SGC C175-16 DG500 C175-16GENSET DG350 XQP310 DE550GC DE350SGC DE500GC XQ330 DE450SGC DG450 DE400SGC C13 XQ350 3516E

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C175-16 3516E G3520J 3512E C13B 3512C

LOCOMOTIVE ENGINE

3512E

PETROLEUM ENGINE

2016 C175-16 3512E

EJECTOR TRUCK

730C2 EJ 730C

WHEEL LOADER

980 XE 982XE 980K HLG 980 982 980GC 980XE 980H 980L 980K 980M 982 XE 982M

ROAD RECLAIMER

RM500B RM500

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

730 EJECTOR 730C2 730C 725 730 735

INDUSTRIAL ENGINE

C175-16 C13 C15 C9.3

TRUCK

789D

GAS ENGINE

G3520B G3520J

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert