Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts349-9331: Exhaust Cooler Pipe Gasket
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts349-9331: Exhaust Cooler Pipe Gasket
349-9331: Exhaust Cooler Pipe Gasket

Cat® Pipe Gasket

Brand: Cat

Product Images
349-9331: Exhaust Cooler Pipe Gasket
349-9331: Exhaust Cooler Pipe Gasket
349-9331: Exhaust Cooler Pipe Gasket
349-9331: Exhaust Cooler Pipe Gasket
349-9331: Exhaust Cooler Pipe Gasket

Cat® Pipe Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 349-9331

Units of Measure

USMetric
Width (mm): 59.7
Length (in): 3.62
Thickness (in): 0.01
Thickness (mm): 0.3
Width (in): 2.35
Length (mm): 92.0
View More
Compatible Models for part number 349-9331

GENERATOR

LC51XX

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

120 140 GC 120M 2 140

TRACK-TYPE TRACTOR

D5 D6N LGP D6K2 XL D6K2 LGP D6N OEM D6N XL D6N

WHEEL SKIDDER

535D 545D 555D 525D

KNUCKLEBOOM LOADER

2484C 559C 2384C 579C

ASPHALT PAVER

AP1055 AP-1055F AP-1055E AP-1000E AP-1000F BG1000E BG1055E AP1000

FORESTRY PRODUCTS

548 558 538

LOG LOADR FORST MACH

558

EXCAVATOR

336 GC FM538 324E 320E LRR 324E L FM548 335F 323F M318F 326 330 GC 323 329E L MH3040 330 335 336 333 324E LN 330F L 329E 320E L 548 329F L 335F LCR 320E 323E L 558 329E LN 326F L 323E SA 320E LN 330F 323E LN FM558 326F 323F L 538 330F LN 330GC 326F LN 320E RR

MOBILE HYD POWER UNIT

329E 330F 330 MHPU 330FMHPU C7.1

GENERATOR SET

C7.1 GEN C7.1 XQ230 XQP200

HEX BASED SPL SOLUTION

330F OEM 320E

ENGINE

C7.1

TRACK LOADER

963 963K 953K 953

SOIL COMPACTOR

815K 815

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

966F II 962M Z 962 950M Z 950GC 950K 962K 950M 962M 950 GC 926 924K 930 938 938K 966F 938M 926M 930K 930M 950

GEN SET ENGINE

POWER SYS

WHEELED EXCAVATOR

MH3026 MH3024 M322F M322 M318F MH3040 M320F

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C7.1

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 2670D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced