Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings349-9891: Bearing Assembly-Roller
HomeDrivetrainTransmissions & ComponentsTransmission Bearings349-9891: Bearing Assembly-Roller
349-9891: Bearing Assembly-Roller

Cat® Tapered Roller Bearing (Single Row)

Brand: Cat

Product Images
349-9891: Bearing Assembly-Roller
349-9891: Bearing Assembly-Roller
349-9891: Bearing Assembly-Roller
349-9891: Bearing Assembly-Roller
349-9891: Bearing Assembly-Roller

Cat® Tapered Roller Bearing (Single Row)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 349-9891

Units of Measure

USMetric
Inside Diameter (in): 1.9685
Inside Diameter (mm): 50.0
Outside Diameter (in): 3.1496
Outside Diameter (mm): 80.0
Width (in): 0.787
Width (mm): 20.0
Material: Alloy Steel
View More
Compatible Models for part number 349-9891

TRANSMISSION

OEMPG115

ASPHALT PAVER

AP300F AP300

BACKHOE LOADER

415 416 434 430 432 450 420XE 420F2 444F2 427F2 428F2 424D 428F 428 436C 420D 432E 442D 444F 444 420E 430D 432F 442E 434E 432D 434F 444E 440 420 428D 416D 428E 438D 432F2 430F2 434F2 450E 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced