Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps350-4315: Pump Assembly-Lift
HomeEngineFuel SystemFuel Pumps350-4315: Pump Assembly-Lift
350-4315: Pump Assembly-Lift

Cat® Lift Pump Assembly (Fuel Priming)

Brand: Cat

Product Images
350-4315: Pump Assembly-Lift
350-4315: Pump Assembly-Lift

Cat® Lift Pump Assembly (Fuel Priming)

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 350-4315

Units of Measure

USMetric
Overall Width (in): 2.25
Overall Height (in): 1.75
Overall Length (in): 8.5
Overall Width (mm): 57.15
Overall Height (mm): 44.45
Overall Length (mm): 215.9
View More
Compatible Models for part number 350-4315

GENERATOR

LC20XX

GEN SET ENGINE

POWER SYS

GENERATOR SET

C4.4DE110E C3.3DE33E3 C3.3DE50E0 C3.3DE50E2 C3.3DE33E0 C4.4DE110E2 C4.4 C4.4DE88E0 C4.4DE55E2 C4.4DE65E3 C4.4DE88E3 C3.3

ENGINE - GENERATOR SET

C3.3DE50E0

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced