Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits350-5791: KIT-ENGINE OVERHAUL (BRONZE)
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits350-5791: KIT-ENGINE OVERHAUL (BRONZE)
Parts included in this kit

No results available.

7E-7912: 1.6mm Thick Engine Cooling Lines Gasket
7E-7912: 1.6mm Thick Engine Cooling Lines GasketQuantity: 1
9X-8281: 45mm Long Taper Lock Stainless Steel Stud
9X-8281: 45mm Long Taper Lock Stainless Steel StudQuantity: 4
5H-1190: 28.65mm Bore Diameter Rubber Lip Seal
5H-1190: 28.65mm Bore Diameter Rubber Lip SealQuantity: 1
292-0484: 94.80mm Outer Diameter Rod Bearing
292-0484: 94.80mm Outer Diameter Rod BearingQuantity: 6
5P-8211: 3.53 x 50.39mm 75A FKM O-Ring
5P-8211: 3.53 x 50.39mm 75A FKM O-RingQuantity: 1
131-6645: 57.2mm Inner Diameter Radiator Hose
131-6645: 57.2mm Inner Diameter Radiator HoseQuantity: 1
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
109-5309: 10.15mm Thick Valve Cover Gasket
109-5309: 10.15mm Thick Valve Cover GasketQuantity: 1
109-5313: 1.6mm Thick Air Lines Gasket
109-5313: 1.6mm Thick Air Lines GasketQuantity: 6
118-2797: Coolant Lines Gasket
118-2797: Coolant Lines GasketQuantity: 4
187-3307: 1.98mm Thick Cylinder Head Gasket
187-3307: 1.98mm Thick Cylinder Head GasketQuantity: 1
361-8205: 25.07mm Inside Diameter Seal-O-Ring
361-8205: 25.07mm Inside Diameter Seal-O-RingQuantity: 6
3E-8017: M10 x 1.5mm Cone Lock Nut
3E-8017: M10 x 1.5mm Cone Lock NutQuantity: 16
6V-5134: 5.33 x 31.12mm 75A FKM O-Ring
6V-5134: 5.33 x 31.12mm 75A FKM O-RingQuantity: 3
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 2
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 1
6V-8676: 2.62 x 48.9mm 75A FKM O-Ring
6V-8676: 2.62 x 48.9mm 75A FKM O-RingQuantity: 1
8C-3089: 2.62 x 82.22mm 75A FKM O-Ring
8C-3089: 2.62 x 82.22mm 75A FKM O-RingQuantity: 1
2F-7761: 0.79mm Thick Flange Gasket
2F-7761: 0.79mm Thick Flange GasketQuantity: 1
4G-4972: 7.14mm Inner Diameter Seal O Ring
4G-4972: 7.14mm Inner Diameter Seal O RingQuantity: 6
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 5
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 4
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
178-7508: Retarder Headbolt Stud
178-7508: Retarder Headbolt StudQuantity: 3
152-3001: M8-1.25 x 70mm Hex Head Bolt
152-3001: M8-1.25 x 70mm Hex Head BoltQuantity: 6
7C-8296: 14.75mm Inner Diameter Isolator
7C-8296: 14.75mm Inner Diameter IsolatorQuantity: 14
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 6
101-3125: 0.82mm Thick Gasket
101-3125: 0.82mm Thick GasketQuantity: 2
1R-1808: Engine Oil Filter
1R-1808: Engine Oil FilterQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 2
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
6V-3834: 2.62 x 88.57mm 75A FKM O-RingQuantity: 1
116-3715: 85mm Long Taper Lock Steel Stud
116-3715: 85mm Long Taper Lock Steel StudQuantity: 12
Showing 1 to 32 of 58Load More
DescriptionSpecificationsCompatible Models
Description for part number 350-5791

Includes all parts necessary for a low-cost, basic repair option; including main, rod and thrust bearings and a complete set of seals & gaskets, retainers, plugs, hardware, etc. It also includes value-add components like Cat oil filter, Cat fuel filter, exhaust sleeves, studs and thermostats. The Bronze level has no core charge.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 350-5791

We are still working on adding a specification for this part.

Compatible Models for part number 350-5791

TRUCK ENGINE

C-12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced