Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings351-1768: 2.62 x 127.76mm 70A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
351-1768: 2.62 x 127.76mm 70A NBR O-Ring
351-1768: 2.62 x 127.76mm 70A NBR O-Ring

O-ring

Brand: Cat

Product Images
351-1768: 2.62 x 127.76mm 70A NBR O-Ring
351-1768: 2.62 x 127.76mm 70A NBR O-Ring
351-1768: 2.62 x 127.76mm 70A NBR O-Ring
351-1768: 2.62 x 127.76mm 70A NBR O-Ring
351-1768: 2.62 x 127.76mm 70A NBR O-Ring

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 351-1768
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 351-1768

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 127.76
Inside Diameter (in): 5.03
Material: NBR (70),Rubber,Nitrile (NBR)
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 70a
Compatible With: Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants
View More
Compatible Models for part number 351-1768

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D4 D6K2 LGP D6K D7E

ASPHALT PAVER

AP355 AP-300D AP300 AP355F AP300F

ROTARY DRILL

MD6380 MD6310 MD6250

GENERATOR SET

3508B

WHEELED EXCAVATOR

M323F M315C M315D M315D2 M317D2 M320F M316C M316F M316D M313C M313D MH3024 M314F M318C M318C MH

PIPELAYER

PL83 PL87 PL61

TRACK LOADER

953K 963 953

SOIL COMPACTOR

CS20 CS56B CS76B CS68B CS12 CS13 CS14 CP68B CS16 CP56B CS17 CS19 CS74B CS66B CS78B CP74B CP12 CP14 CP16 CP17

EXCAVATOR

M315F M317F M312 M315 M318 M320

VIBRATORY COMPACTOR

CS-54 CP12 CS78B CS-76B CS-56B CS74B CS-68B CP-54 CP74B CP-74B CS68B CS56B CS-74B CS12 CS-66B CS-78B CS14 CP76B CS79B CP-56B CP-68B CP68B CS-79B CP56B

MATERIAL HANDLER

MH3022 MH3037

HYDRAULIC SHOVEL

6060

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert