Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings351-2185: 5 x 140mm 90A PU O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings351-2185: 5 x 140mm 90A PU O-Ring
351-2185: 5 x 140mm 90A PU O-Ring

Cat® O-Ring Seal for hydraulic lift cylinder head prevents hydraulic fluid leakage, ensures optimal cylinder head performance

Brand: Cat

Product Images
351-2185: 5 x 140mm 90A PU O-Ring
351-2185: 5 x 140mm 90A PU O-Ring
351-2185: 5 x 140mm 90A PU O-Ring
351-2185: 5 x 140mm 90A PU O-Ring
351-2185: 5 x 140mm 90A PU O-Ring

Cat® O-Ring Seal for hydraulic lift cylinder head prevents hydraulic fluid leakage, ensures optimal cylinder head performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 351-2185

Units of Measure

USMetric
Cross Section Diameter (mm): 5.0
Cross Section Diameter (in): 0.197
Inside Diameter (mm): 140.0
Inside Diameter (in): 5.512
Material: Urethane Rubber,Urethane (90),PU (Polyurethane),Thermoplastic Plastic
Polymer: Pu (polyurethane)
Material Hardness: 93a
Compatible With: Ozone; Petroleum base lubricants and hydraulic fluids/fuels; UV light
View More
Compatible Models for part number 351-2185

BACKHOE LOADER

450

COMPACT WHEEL LOADER

930 938

WHEEL LOADER

930 938K 938M 938 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced