Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components352-2138: Window Washer Pump
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components352-2138: Window Washer Pump
352-2138: Window Washer Pump

Cat® Coolant Water Pump used in Engine

Brand: Cat

Product Images
352-2138: Window Washer Pump
352-2138: Window Washer Pump

Cat® Coolant Water Pump used in Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-2138

Units of Measure

USMetric
Width (mm): 208.3
Height (mm): 355.6
Length (in): 8.2
Height (in): 14.0
Length (mm): 208.3
View More
Compatible Models for part number 352-2138

TRUCK ENGINE

C7 3126B 3126 3126E

INTEGRATED TOOLCARRIER

IT62G II IT38G II

TRACK LOADER

953C 963C

PETROLEUM ENGINE

C7

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

12M 12K 120H 160 140M 160K 140K 120K 140G 150 140K 2 140 135H 120K 2

WHEEL LOADER

938G II 962G II 950G II

TRACK-TYPE TRACTOR

D5N D6N

ASPHALT PAVER

BG-2455D AP-1055D BG-260D AP-1000D

PIPELAYER

561N

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

C7 3126B

LOGGER

322C

EXCAVATOR

325D FM 324D FM LL 328D LCR 329D LN 325D FM LL 329D L 325D L 324D FM 324D 325D MH M325D MH 326D L 325C L 322C FM 322C 324D LN 325C FM M325D L MH 329D 324D L 325C 325D

MOBILE HYD POWER UNIT

324D LN 329D L 325D L 325C 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced