Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals352-4224: 10.70mm Height Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals352-4224: 10.70mm Height Bulk Seal
352-4224: 10.70mm Height Bulk Seal

Bulk Seal

Brand: Cat

Custom Length
Product Images
352-4224: 10.70mm Height Bulk Seal
352-4224: 10.70mm Height Bulk Seal
352-4224: 10.70mm Height Bulk Seal
352-4224: 10.70mm Height Bulk Seal
352-4224: 10.70mm Height Bulk Seal

Bulk Seal

Brand: Cat

Custom Length
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-4224

Units of Measure

USMetric
Bulk Unit of Measure: CM
Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
Overall Height (in): 4.21
Material: EPDM - Ethylene Propylene Diene Modified,Ethylene propylene diene terpolymer (EPDM) Rubber
Overall Width (mm): 142.0
Design Type: Clip-over Edge
Overall Height (mm): 107.0
View More
Compatible Models for part number 352-4224

QUARRY TRUCK

770G 772G

TRUCK

772G 770G 795F XQ 793F AC 793F CMD 775G 773G 797F 793F 795F AC 772G OEM 773G LRC 775G OEM 775G LRC 773G OEM 770G OEM 793F OEM 777G 793F XQ

OFF HIGHWAY TRUCK

772 777G 770 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced