Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage HardwareWashers352-9707: Track Seal
HomeUndercarriageUndercarriage HardwareWashers352-9707: Track Seal
352-9707: Track Seal

Cat® Track Seal Washer Type, 63.4mm Outside Diameter

Brand: Cat

Product Images
352-9707: Track Seal
352-9707: Track Seal
352-9707: Track Seal
352-9707: Track Seal
352-9707: Track Seal

Cat® Track Seal Washer Type, 63.4mm Outside Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-9707

Units of Measure

USMetric
Outside Diameter (mm): 63.4
Seal Type: Washer
Material: Oil Fluid,Low Alloy Steel
Inside Diameter (mm): 51.4
Inside Diameter (in): 2.024
Outside Diameter (in): 2.496
View More
Compatible Models for part number 352-9707

TRACK-TYPE TRACTOR

D9T D9 D9R D9 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced