Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves352-9956: 17mm Internal Diameter Steel Retainer
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves352-9956: 17mm Internal Diameter Steel Retainer
352-9956: 17mm Internal Diameter Steel Retainer

Cat® Retainer

Brand: Cat

Product Images
352-9956: 17mm Internal Diameter Steel Retainer
352-9956: 17mm Internal Diameter Steel Retainer
352-9956: 17mm Internal Diameter Steel Retainer
352-9956: 17mm Internal Diameter Steel Retainer
352-9956: 17mm Internal Diameter Steel Retainer

Cat® Retainer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-9956

Units of Measure

USMetric
Diameter (in): 0.669
Inside Diameter (in): 0.7
Inside Diameter (mm): 17.0
Length (in): 1.57
Length (mm): 40.0
Material Description: Steel
Outside Diameter (in): 1.318
Outside Diameter (mm): 33.5
Material: Alloy Steel,Carbon Steel
View More
Compatible Models for part number 352-9956

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D7R SERIES D8 D8T D8R D10T2 D9T D6T LGPPAT D6T XL PAT D6T XW PAT D7R II D6T D7E LGP D7E

WHEEL TRACTOR

631K 637K

HARVESTER HEAD

SAT323 SAT322 SAT318

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

WHEEL SCRAPER

637K

LOAD HAUL DUMP

R1700

WHEEL DOZER

834 834K 854K

LANDFILL COMPACTOR

836K 836

WHEEL LOADER

972M XE 962M Z 962 966M XE 988K XE 988K 972H 988 XE 972M 972L 980L 980M 950M Z 986 988GC 966H 962H 966L 986H 988 950H 966M 962L 986K 950M 950L 962M 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced