Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
353-2205: BEARING(ROD) KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits353-2205: BEARING(ROD) KIT

353-2205: BEARING(ROD) KIT

Cat® Bearing Kit (Connecting Rod)(Standard)

Brand: Cat

Product Images

353-2205: BEARING(ROD) KIT

353-2205: BEARING(ROD) KIT

Cat® Bearing Kit (Connecting Rod)(Standard)

Brand: Cat

Parts included in this kit

No results available.

353-2206: ROD BEARING KIT

Quantity: 3

353-2207: BEARING(ROD) KIT

Quantity: 3

353-2208: BEARING(ROD) KIT

Quantity: 3

Showing 1 to 3 of 3

Description for part number 353-2205

Description:Kits provide replacement parts for field service, repair, or replacement of bearings on crankshaft components during engine overhaul and scheduled maintenance.Attributes:Kit includes standard bearingsApplication:Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 353-2205

We are still working on adding a specification for this part.

Compatible Models for part number 353-2205

PUMPER

SPF343C

TRUCK ENGINE

3054

GENERATOR SET

DE110GC C4.4 GEN S C4.4 C4.4DE55E2 3054 XQP100 C4.4DE110E2

INTEGRATED TOOLCARRIER

IT14G2 IT14G

HEX BASED SPL SOLUTION

313D2

BACKHOE LOADER

414E 442D 430D 442E 426B 438C 438D 438B 416F2 430E 430F 416 416E III 420F2 428F2 424D 426 428 420 436B 432F2 438 434 436 430 432 444F2 426 F2 422F 444 434E 422E 434F 450E 422F2 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 416C 428D 416D 428E 428B 416B 428C 430F2 434F2 420F

COLD PLANER

PR-75

COMPACT WHEEL LOADER

920K 914K 914G 914G2 914 910H 920

TELEHANDLER

TL642C RT60 TH360B TH82 TH83 RT50 TH355B TH62 TH63 TH350B TH103 TH210 RT50SA TL943C TH460B TH215

TRACK-TYPE TRACTOR

D5K LGP D4K LGP D4K XL D5K XL D3K XL D3K LGP

FORWARDER

554

ENGINE - MACHINE

C4.4

GEN SET ENGINE

3054

ASPHALT PAVER

BG-210B AP-800 BG-225C BG-230D AP-650B AP-800D AP-800C AP-800B

MINI HYD EXCAVATOR

307-A

MARINE ENGINE

3054 3054B

WHEELED EXCAVATOR

M315D M313D

PNEUMATIC COMPACTOR

PS-200B PS-360B PS-360C PF-300C PS-180 PS-150C PS-110 PS-300C PF-290B CW-34 PS-130

INDUSTRIAL ENGINE

3054C C4.4

WINDROW ELEVATOR

WE-601B

EXCAVATOR

312D2 GC 312D2 317-A 312B 313D2 GC 205 312-A 206 212 317-A N 312B L 307 317 N 315-A 312D2 L 312C L 313D2 313D2 LGP M315

VIBRATORY COMPACTOR

CB-424 CB-545 CB-544 CS-431C CS-431B CP-533E CS-323C CS-44 CB-534C CB-534B CB-534D CP-44 CS-433E CS-433C CS-433B CB-535B CS-323 CP-433C CP-433B CP-433E CS-423E CP-323 CD-54 CP-323C CS-533E CB-434B CB-434D CB-434C

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced