Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps353-7955: 15.50mm Internal Diameter Rubber Grommet
Home
Hardware, Seals, & ConsumablesHardwareClampsHose Clamps
353-7955: 15.50mm Internal Diameter Rubber Grommet
353-7955: 15.50mm Internal Diameter Rubber Grommet

Grommet

Brand: Cat

Product Images
353-7955: 15.50mm Internal Diameter Rubber Grommet
353-7955: 15.50mm Internal Diameter Rubber Grommet
353-7955: 15.50mm Internal Diameter Rubber Grommet
353-7955: 15.50mm Internal Diameter Rubber Grommet
353-7955: 15.50mm Internal Diameter Rubber Grommet

Grommet

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 353-7955
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 353-7955

Units of Measure

USMetric
Type: Split
Material: Rubber,Fluoroelastomer (FKM) Rubber
Inside Diameter (mm): 15.5
Outside Diameter (mm): 25.0
Overall Length (mm): 29.4
Inside Diameter (in): 0.61
Outside Diameter (in): 0.98
Overall Length (in): 1.16
View More
Compatible Models for part number 353-7955

UNDERGROUND ART TRUCK

AD63 AD30 AD45

GENERATOR

SR4 SR5 SR4B

POWER MODULE

XQG400 TR43 TR43-E44

LOAD HAUL DUMP

R2900 XE

MATERIAL HANDLER

MH3037

OFF HIGHWAY TRUCK

789G 798 AC 789 785

MOTOR GRADER

14M3 16 14 18 140M 3 AWD 12M 3 AWD 14M-3 160 150 160M 3 AWD 140

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D6T LGP D9 D6 D5 D8 D7 D10T2 D6XE D10 D11 D9T D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6T XW D6T XL D10N D10R D10T D11T D6T

ROTARY DRILL

MD6540C MD6380

MARINE ENGINE

3512E C32 C32 MARINE 3516E

PIPELAYER

PL83 PL87 PL72

EXCAVATOR

M325C

POWER PACKAGE

C32

WHEEL TRACTOR

627H

GENERATOR SET

DE1400 D1250 DG400 G3520 XQP1100 C32 GEN SET CG137-12 DG500 D1000 G3516K 3512 G3520K DG350 3512C 3512B C32 D1500 DG450 C32B DE1500 DE1250S 3516C G3512H G3412 3516E D800

ENGINE

C32 MARINE G3516J 3516E G3412 C32B INDUSTRIAL G3520 G3520J C27 INDUSTRIAL G3412C 3512E 3512B

TRACK LOADER

973K 973

LOCOMOTIVE ENGINE

C175-16 3516C 3516B C175-20 3508C 3508B 3512C 3512B

PETROLEUM ENGINE

2016 3512 3512E 3512C

WHEEL LOADER

995 994K

ENGINE - MACHINE

C27

GEN SET ENGINE

POWER SYS G3520

INDUSTRIAL ENGINE

C32 C9.3B 3516B 3508B 3512B 3508 C32B

TRUCK

785 797 793D 785G 797F 785C 797B

GAS ENGINE

G3512H G3508J G3512J CG137-12 G3508B G3520B G3516J G3520J G3516B G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced