Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components354-1384: Air Conditioner Resistor
HomeCabsCab HVAC SystemsOther Cab HVAC Components354-1384: Air Conditioner Resistor
354-1384: Air Conditioner Resistor

Cat® Air Conditioner Resistor used in Operator Cabin

Brand: Cat

Product Images
354-1384: Air Conditioner Resistor
354-1384: Air Conditioner Resistor
354-1384: Air Conditioner Resistor
354-1384: Air Conditioner Resistor
354-1384: Air Conditioner Resistor

Cat® Air Conditioner Resistor used in Operator Cabin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 354-1384

Units of Measure

USMetric
Material Description: Steel
Width (mm): 31.5
Height (mm): 58.4
Length (in): 3.0
Material: Carbon Steel
Length (mm): 76.2
Height (in): 2.3
Width (in): 1.24
View More
Compatible Models for part number 354-1384

TRACK-TYPE TRACTOR

D3K XL D3K2 XL D4K LGP D4K2 LGP D3K LGP D4K2 XL D5K XL D4K XL D3K2 LGP D5K LGP D5K2 LGP D5K2 XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced