Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemAftertreatment Systems & ComponentsClean Emissions Modules (CEM) & Components354-3355: Base Frame Mount Bracket
HomeEngineExhaust SystemAftertreatment Systems & ComponentsClean Emissions Modules (CEM) & Components354-3355: Base Frame Mount Bracket
354-3355: Base Frame Mount Bracket

Cat® Base Frame Mount Ductile Iron Bracket for Clean Emissions Exhaust Module

Brand: Cat

Product Images
354-3355: Base Frame Mount Bracket
354-3355: Base Frame Mount Bracket
354-3355: Base Frame Mount Bracket
354-3355: Base Frame Mount Bracket
354-3355: Base Frame Mount Bracket

Cat® Base Frame Mount Ductile Iron Bracket for Clean Emissions Exhaust Module

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 354-3355
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 354-3355

TRACK-TYPE TRACTOR

D11T D10T2 D10T D10 D11

INDUSTRIAL ENGINE

C32 C27 C18

TRUCK

775G 773G 775G OEM 773G OEM 777G 777F

PETROLEUM ENGINE

C32

LOCOMOTIVE ENGINE

C32 C27

OFF HIGHWAY TRUCK

777G 777 775 773

WHEEL DOZER

854 844 854K 844K

SHOVEL

6040

MOTOR GRADER

24

WHEEL LOADER

993K 990K 992K 990 993 992

HYDRAULIC SHOVEL

6015B 6020 6040 6020B 6015 6030

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced