Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits355-0633: Coupler-Quick Disconnect
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits355-0633: Coupler-Quick Disconnect
355-0633: Coupler-Quick Disconnect

Cat® Quick Disconnect Coupler (Hose Barb to SAE J2044)

Brand: Cat

Product Images
355-0633: Coupler-Quick Disconnect
355-0633: Coupler-Quick Disconnect
355-0633: Coupler-Quick Disconnect
355-0633: Coupler-Quick Disconnect
355-0633: Coupler-Quick Disconnect

Cat® Quick Disconnect Coupler (Hose Barb to SAE J2044)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 355-0633

Units of Measure

USMetric
Material Description: Nylon
Length (in): 2.16
Material: Polyamide Plastic
Length (mm): 54.9
View More
Compatible Models for part number 355-0633

MATERIAL HANDLER

MH3032

MOTOR GRADER

140 GC 120M 2

WHEEL SKIDDER

525D

ASPHALT COMPACTOR

CW16 CB10 CB8 CB7

TRACK-TYPE TRACTOR

D2 D1 D3 D5 D4K2 LGP D3K2 XL D6N LGP D5K2 LGP D6K2 D3K2 LGP D5K2 XL D6N XL D6N D4K2 XL

KNUCKLEBOOM LOADER

2484C 559C 2384C 579C

ASPHALT PAVER

AP500F AP1055 AP500 AP-1055F AP655 AP400 AP555 AP455 AP555F

FORESTRY PRODUCTS

568

EXCAVATOR

316F L 323F SA 320E LRR 333 GC 318D2 L 335F 323F 313D2 GC 318F L 326 330D2 330 GC 318F 330 330D2 L 333 330F L 326D2 L 326 GC 320E L 329F L 335F LCR 320E 316F 326D2 323E L 326F L 323F OEM 320F L 330F 313D2-GC 313D2 326GC M320GC 329D2 L 326F 329D2 538 330F LN FM568 320E RR 325F

MOBILE HYD POWER UNIT

330D2 330F 330FMHPU

HEX BASED SPL SOLUTION

330F OEM 320E

RECLAIMER MIXER

RM400

TRACK LOADER

963 963K 953K 953

SOIL COMPACTOR

815K 815

BACKHOE LOADER

420XE 427F2 416F2 430F 415 416 420F2 428F2 428 420 432F2 434 430 432 444F2 444 434F 440 450F 450 428F 416F 444F 432F 430F2 434F2 415F2 420F

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

FOREST PRODUCTS

OTHER

WHEEL LOADER

966F II 962M Z 950M Z 950GC 908 907 906 950K 962K 950M 962M 950 GC 924K 938K 966F 938M 926M 930K 930M

TELEHANDLER

TH1255 TH0842 TH1055 TH0642

ROAD RECLAIMER

RM400

WHEELED EXCAVATOR

M323F M313-07 M314 M315 M320 M315GC M318 M319 M316 M317 M314-07

INDUSTRIAL LOADER

415F2 IL

PNEUMATIC COMPACTOR

CW-16

WHEEL FELLER BUNCHER

2570C 573C 563C 2670C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced