Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits355-0764: KIT-CYLINDER HEAD INSTALL
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits355-0764: KIT-CYLINDER HEAD INSTALL
355-0764: KIT-CYLINDER HEAD INSTALL

Single Cylinder Head Kit

Brand: Cat

fallback-image
355-0764: KIT-CYLINDER HEAD INSTALL

Single Cylinder Head Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

133-1774: 6.35mm Thick Single Cylinder Head Cover
133-1774: 6.35mm Thick Single Cylinder Head CoverQuantity: 1
153-8455: 0.84mm Thick Engine Air Lines Gasket
153-8455: 0.84mm Thick Engine Air Lines GasketQuantity: 2
110-6991: Gasket Head
110-6991: Gasket HeadQuantity: 1
198-6067: 0.76mm Thickness Edge Bonded Seal Gasket
198-6067: 0.76mm Thickness Edge Bonded Seal GasketQuantity: 2
204-9598: 2.03mm Thickness Edge Bonded Integral Seal Gasket
204-9598: 2.03mm Thickness Edge Bonded Integral Seal GasketQuantity: 2
5P-6718: 3.53 x 18.64mm 75A FKM O-Ring
5P-6718: 3.53 x 18.64mm 75A FKM O-RingQuantity: 1
125-1372: 3.53 x 13.87mm 75A FKM O-Ring
125-1372: 3.53 x 13.87mm 75A FKM O-RingQuantity: 1
428-9129: 3.2mm Thick Spiral Wound Gasket
428-9129: 3.2mm Thick Spiral Wound GasketQuantity: 1
7E-3772: 0.82mm Thick Engine Head Gasket
7E-3772: 0.82mm Thick Engine Head GasketQuantity: 1
6V-9769: 37.47mm Inside Diameter Seal-O-Ring
6V-9769: 37.47mm Inside Diameter Seal-O-RingQuantity: 2
179-2960: 2mm Thick Integral Seal Gasket
179-2960: 2mm Thick Integral Seal GasketQuantity: 2
122-8856: Manifold Water Line Gasket
122-8856: Manifold Water Line GasketQuantity: 1
119-9443: 10.69mm Inside Diameter Seal-O-Ring
119-9443: 10.69mm Inside Diameter Seal-O-RingQuantity: 1
144-5692: 0.17mm Thick Cylinder Block Spacer Gasket
144-5692: 0.17mm Thick Cylinder Block Spacer GasketQuantity: 1
420-0652: 15.60mm Height Cylinder Head Water Seal
420-0652: 15.60mm Height Cylinder Head Water SealQuantity: 4
420-0653: 27.60mm Outer Diameter Cylinder Head Water Seal
420-0653: 27.60mm Outer Diameter Cylinder Head Water SealQuantity: 4
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
7N-5089: 0.8mm Thick Air Lines Gasket
7N-5089: 0.8mm Thick Air Lines GasketQuantity: 1
272-0757: Valve Cover Press In Place Seal
272-0757: Valve Cover Press In Place SealQuantity: 1
135-2651: 36.20mm Internal Diameter Pressure Relief Seal
135-2651: 36.20mm Internal Diameter Pressure Relief SealQuantity: 1
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 1
2J-0157: 15.47mm Inside Diameter Seal-O-Ring
2J-0157: 15.47mm Inside Diameter Seal-O-RingQuantity: 2
2W-0752: 0.8mm Thick Four Holes Rubber Gasket
2W-0752: 0.8mm Thick Four Holes Rubber GasketQuantity: 1
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 2
272-0758: Camshaft Cover Press In Place Seal
272-0758: Camshaft Cover Press In Place SealQuantity: 1
Showing 1 to 25 of 25
DescriptionSpecificationsCompatible Models
Specifications for part number 355-0764
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 355-0764

GEN SET ENGINE

G3516B

GENERATOR SET

G3516B G3512

GAS ENGINE

G3512B G3516B G3508B G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced