Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings355-4073: 9.81mm Inner Diameter Rectangular Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings355-4073: 9.81mm Inner Diameter Rectangular Seal
355-4073: 9.81mm Inner Diameter Rectangular Seal

Cat® Rectangular Seal for the piston pump ensures efficient and reliable hydraulic operation

Brand: Cat

Product Images
355-4073: 9.81mm Inner Diameter Rectangular Seal
355-4073: 9.81mm Inner Diameter Rectangular Seal
355-4073: 9.81mm Inner Diameter Rectangular Seal
355-4073: 9.81mm Inner Diameter Rectangular Seal
355-4073: 9.81mm Inner Diameter Rectangular Seal

Cat® Rectangular Seal for the piston pump ensures efficient and reliable hydraulic operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 355-4073

Units of Measure

USMetric
Cross Section Width (in): 0.07
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 1.5
Cross Section Width (mm): 1.8
Material: Rubber
Inside Diameter (mm): 9.8
Inside Diameter (in): 0.39
Cross Section Height (in): 0.06
View More
Compatible Models for part number 355-4073

TRACK-TYPE TRACTOR

D9T D8T

TRUCK

797

WHEEL DOZER

834G 834H

SHOVEL

6040

LANDFILL COMPACTOR

836H 836G

HYDRAULIC SHOVEL

6020B 6020 6060 6040

WHEEL LOADER

988G 988H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced