Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits356-1129: Pipe Assembly-Breather Vent
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits356-1129: Pipe Assembly-Breather Vent
356-1129: Pipe Assembly-Breather Vent

Cat® Breather Vent Pipe Assembly

Brand: Cat

Product Images
356-1129: Pipe Assembly-Breather Vent
356-1129: Pipe Assembly-Breather Vent
356-1129: Pipe Assembly-Breather Vent
356-1129: Pipe Assembly-Breather Vent
356-1129: Pipe Assembly-Breather Vent

Cat® Breather Vent Pipe Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 356-1129

Units of Measure

USMetric
Overall Width (in): 3.0
Overall Height (in): 3.0
Material: Ethylene propylene diene terpolymer (EPDM) Rubber,Corrosion Preventative Fluid,Polyamide Plastic
Overall Length (in): 30.0
Overall Width (mm): 76.2
Overall Height (mm): 76.2
Overall Length (mm): 762.0
View More
Compatible Models for part number 356-1129

TRACK-TYPE TRACTOR

D6K2 XL D5 D6K2 LGP D6N OEM D6N LGP D6N XL D6N

WHEEL SKIDDER

535D 555D 545D 525D

INDUSTRIAL ENGINE

C6.6 C7.1

ENGINE

C7.1

WHEEL FELLER BUNCHER

2570C 2570D 2670C 2670D 573C 573D 563C 563D

TRACK LOADER

953K 963 963K 953

SOIL COMPACTOR

815K 815

WHEEL DOZER

814K 814

MOTOR GRADER

120 140 140 GC 120M 2

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

966F II 962M Z 962 926 924K 930 950M Z 950GC 938 938K 966F 938M 926M 930K 930M 950K 962K 950M 950 962M 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced