Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home357-5143: Secondary Standard Efficiency Engine Air Filter
Home357-5143: Secondary Standard Efficiency Engine Air Filter
357-5143: Secondary Standard Efficiency Engine Air Filter

Standard Efficiency Engine Air Filter - Secondary

Brand: Cat

Product Images
357-5143: Secondary Standard Efficiency Engine Air Filter
357-5143: Secondary Standard Efficiency Engine Air Filter
357-5143: Secondary Standard Efficiency Engine Air Filter

Standard Efficiency Engine Air Filter - Secondary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-5143

Units of Measure

USMetric
Width (mm): 88.5
Shape: Round
Type: Secondary
Height (mm): 88.5
Material: Polyurethane Plastic,Polypropylene Plastic
Depth (mm): 359.5
Depth (in): 14.154
Media Type: Standard
Height (in): 3.484
Width (in): 3.484
View More
Compatible Models for part number 357-5143

EXCAVATOR

314E LCR 314E CR 314F CR 312E 313F 312E L 312F 313F L 315F LCR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced