Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Bellows357-6068: Exhaust Bellows Assembly
HomeEngineExhaust SystemExhaust Bellows357-6068: Exhaust Bellows Assembly
357-6068: Exhaust Bellows Assembly

Exhaust Bellows

Brand: Cat

Product Images
357-6068: Exhaust Bellows Assembly
357-6068: Exhaust Bellows Assembly
357-6068: Exhaust Bellows Assembly
357-6068: Exhaust Bellows Assembly
357-6068: Exhaust Bellows Assembly

Exhaust Bellows

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-6068
Width (mm): 195.58
Height (mm): 195.58
Material: Alloy Steel,Stainless Steel,Alloy Mixed: Metal
Length (mm): 350.52
View More
Compatible Models for part number 357-6068

TRACK-TYPE TRACTOR

D9T D9 D8 D8T

WHEEL TRACTOR

627H 621K OEM 623H 621H

PIPELAYER

PL83 PL87

HEX BASED SPL SOLUTION

352F OEM

WHEEL TRACTOR-SCRAPER

627 623 621 657 627K 623K 621K

EXCAVATOR

390F 352F 374F 349E L 349 349F L 349F LXE 390F L 395 MH3295 352 374 352F-VG 349E L VG 352F XE VG 374F L 349E 349F 352 UHD

MATERIAL HANDLER

MH3295 MH3260

MOBILE HYD POWER UNIT

349E L HVG 352FMHPU 349E 390F

MOTOR GRADER

18M3 16M3 16 18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced