Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws357-9606: M16-2 x 75mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws357-9606: M16-2 x 75mm Hex Head Bolt
357-9606: M16-2 x 75mm Hex Head Bolt

Cat® M16 Steel Hexagonal Head Bolt

Brand: Cat

Product Images
357-9606: M16-2 x 75mm Hex Head Bolt
357-9606: M16-2 x 75mm Hex Head Bolt
357-9606: M16-2 x 75mm Hex Head Bolt
357-9606: M16-2 x 75mm Hex Head Bolt
357-9606: M16-2 x 75mm Hex Head Bolt

Cat® M16 Steel Hexagonal Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-9606

Units of Measure

USMetric
Bolt Length (in): 2.953
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 75.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.457
Grip Length (mm): 37.0
Material: Steel,Low Alloy Steel,Alloy Zinc
Pitch (mm): 2.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M16
Locking Feature: None
Hex Size (mm): 24.0
View More
Compatible Models for part number 357-9606

TRACK-TYPE TRACTOR

D9T D3K XL D3K2 XL D4K LGP D4K2 LGP D4K2 XL D3K2 LGP D9 D2 D3K LGP D1 D4K XL

MINI HYD EXCAVATOR

307E2 308E2 CR

GENERATOR SET

DG500 DG400 DG450 DG350

TRUCK

797F

SOIL COMPACTOR

COMP WHEEL

BACKHOE LOADER

450E 450F

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced