Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGrader Bit SystemsGrader Bits357-9643: Motor Grader Bit
HomeGround Engaging ToolsGrader Bit SystemsGrader Bits357-9643: Motor Grader Bit
357-9643: Motor Grader Bit

Cat® 24 Mining Bit Narrow Bit

Brand: Cat

Product Images
357-9643: Motor Grader Bit
357-9643: Motor Grader Bit
357-9643: Motor Grader Bit
357-9643: Motor Grader Bit
357-9643: Motor Grader Bit

Cat® 24 Mining Bit Narrow Bit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-9643

Units of Measure

USMetric
Type: Narrow
Length (in): 5.0
Overall Length (in): 6.189
Bit Length (in): 3.63
Height (in): 1.1
Width (mm): 64.77
Height (mm): 27.94
Shank Diameter (in): 1.791
Attachment Method: Retaining Ring
Shank Diameter (mm): 45.5
Bit Length (mm): 92.2
Series: 24 Mining Bit
Overall Length (mm): 157.2
Length (mm): 127.0
View More
Compatible Models for part number 357-9643

MOTOR GRADER

16M 24H 24M 16 24 18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced