Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights359-3425: Lamp Assembly (HID Flood)
Home
Electrical & ElectronicsLights & Light AccessoriesLights
359-3425: Lamp Assembly (HID Flood)
359-3425: Lamp Assembly (HID Flood)

Cat® Lamp Assembly (Flood)(HID)(Suspended)(12V)

Brand: Cat

Product Images
359-3425: Lamp Assembly (HID Flood)
359-3425: Lamp Assembly (HID Flood)

Cat® Lamp Assembly (Flood)(HID)(Suspended)(12V)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
359-3425
This part:
359-3425: Lamp Assembly (HID Flood)
Length (in)

6 to back of housing

Width (in)

5.5

Height (in)

5.5

Description

Cat® Lamp Assembly (Flood)(HID)(Suspended)(12V)

474-4631
This part:
474-4631: Lamp Assembly (LED Flood)
Length (in)

3.4

Width (in)

4.25

Height (in)

4.3

Description

Cat® LED Work Light (12-24V) (Wide Flood)

450-4950
This part:
450-4950: LED Work Light (Flood)
Length (in)

3.4

Width (in)

4.25

Height (in)

4.3

Description

Find premium led flood lights and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert