Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Injectors359-4050: Fuel Injector Group
HomeEngineFuel SystemFuel Injectors359-4050: Fuel Injector Group
359-4050: Fuel Injector Group

Cat® Fuel Injector

Brand: Cat

Product Images
359-4050: Fuel Injector Group
359-4050: Fuel Injector Group

Cat® Fuel Injector

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 359-4050

Units of Measure

USMetric
Width (mm): 121.9
Height (mm): 121.9
Length (in): 12.3
Height (in): 4.8
Length (mm): 312.4
View More
Compatible Models for part number 359-4050

TRACK-TYPE TRACTOR

D11T D11

ROTARY DRILL

MD6250 MD6310

MARINE ENGINE

C32 MARINE C32

INDUSTRIAL ENGINE

C32 C27

TRUCK

777G 777F

LOCOMOTIVE ENGINE

C27

PETROLEUM ENGINE

C27

WHEEL DOZER

854 854K

OFF HIGHWAY TRUCK

777G 777

WHEEL LOADER

992K 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced