Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemSeals for Fuel Systems9X-7317: 9.60mm Inner Diameter Fuel System Seal
HomeEngineFuel SystemSeals for Fuel Systems9X-7317: 9.60mm Inner Diameter Fuel System Seal
9X-7317: 9.60mm Inner Diameter Fuel System Seal

Cat® Fluoroelastomer Fuel System Rubber Seal for Fuel Injection Pump and Fuel Injection Valve Nozzle

Brand: Cat

Product Images
9X-7317: 9.60mm Inner Diameter Fuel System Seal
9X-7317: 9.60mm Inner Diameter Fuel System Seal
9X-7317: 9.60mm Inner Diameter Fuel System Seal
9X-7317: 9.60mm Inner Diameter Fuel System Seal
9X-7317: 9.60mm Inner Diameter Fuel System Seal

Cat® Fluoroelastomer Fuel System Rubber Seal for Fuel Injection Pump and Fuel Injection Valve Nozzle

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-7317

Units of Measure

USMetric
Cross Section Diameter (mm): 2.2
Material: FKM - Fluoroelastomer,FKM,Polytetrafluoroethylene (PTFE) Plastic,Fluoroelastomer (FKM) Rubber
Cross Section Diameter (in): 0.087
Inside Diameter (mm): 9.6
Inside Diameter (in): 0.378
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
View More
Compatible Models for part number 9X-7317

GENERATOR

SR4B XQP500 SR4 SR5

TRUCK ENGINE

3176 3406E C11 C13 C16 C15 C18 C-10 C-12 C-18 C-15 C-16 3176B

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

ROTARY DRILL

MD6310 MD6200 MD6250

TRACK FELLER BUNCHER

TK1051

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 349D L 374F L 349E L 3101 385C FS 352F XE VG 345B 345C 345D 349F L 385C L 352F-VG M325C 365C L MH 374D L 349D 349E 349F 352F 345B L 374F 345C L 385B 385C 345D L 365C L 345B II MH 390F L 365B L 365C 365B 349F LXE MH3295 390D 390F 390D L 349E L VG 349D2 352 UHD 349 349D2 L 352 355 345D L VG 395 385C L MH 365B II 374 345C MH

SHOVEL

6040

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 621K OEM 651 623B 623G 623H 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 621H 627G 627H 627E 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

MARINE POWERTRAIN

C12

HEX BASED SPL SOLUTION

352F OEM

PETROLEUM ENGINE

C-15 C15 C13 C18 C11 C27 C32

SOIL COMPACTOR

825 825H 825K 825C 815F 825G II

WHEEL DOZER

854K 844H 844K 834 844 834G 834H 834K 854 824H 824G 824C 824K 814F 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K 816F

PETROLEUM GEN SET

C27 C15 C18 C32

WHEEL LOADER

982XE 972H 988 XE 988GC 986H 986K 980XE 988G 988H 988K 966H 986 980 982 980GC 988 990 993 992 980G II 988K XE 982 XE 980 XE 980K HLG 990K 990H 972G II 993K 980C 980F 980H 980G 980L 980K 992K 980M 966G II 982M

ARTICULATED TRUCK

730C2 D350E II D400E II 730 EJECTOR 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

WHEELED EXCAVATOR

W345C MH W345B II

INDUSTRIAL ENGINE

C32 C27 C18 3456 3176C 3176B C-12 C-15 C-10 C-16 3406E C32B 3196 C11 C13 C15

QUARRY TRUCK

777E 772G 770G

WHEEL SCRAPER

651E 631G 657G 657E 657B 637K 637G 627F 657

TRACTOR

776C

PUMPER

SBF214 CPT372 SUF557

UNDERGROUND ART TRUCK

AD22 AD45B AD55B AD60 AD55 AD63 AD30 AD45

SHOVEL LOGGER

345C

POWER MODULE

C32 C18 OEM POWER PM3456 TR43-C18L

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1600 R1700 R2900 R2900 XE

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

777G 777E 773GC 772 770 777 775 773

MATERIAL HANDLER

MH3260 MH3295

OEM SOLUTIONS

3412C

MOTOR GRADER

24 16 14 18 163H 140H 143H 18M3 16M 16H 14M 16GC 14H 24M 14M3 160H 16M3 14M-3

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6015B 6020B 6015 FS 6040 FS

TRACK-TYPE TRACTOR

D10 D11 D7R SERIES D6T D9 D8 D10N D10R D10T D11R D11T D8T D8R D10T2 D8N D9T D8R II D7R II

MARINE AUXILIARY

C32

MARINE ENGINE

3196 3176C 3176B C32 C32 MARINE C18 MARINE C-12 C18 C12 C15 3406E C32B

PIPELAYER

572R II 587T PL83 PL87 583T

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5090B

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

385C 365C L 352FMHPU 390F 349D L 385C L 349E L HVG 349E TH43-C18 345D 345C 349D2 345C L

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 CX31-C18I CX35-C18I CX31-C15I CX31-C13I C18 CX31-P600

GENERATOR SET

DE1400 DE500 C13 XQ375 DE630 C18 GENSET D1500 C13 XQ350 XQ1140 D500GC DE450GC C13GENSET DE605GC C15 GENSET C32 GEN SET DE715GC D400GC C18 C15 3512 C13 C32 GENSET C15 I6 DE550GC C18 MARINE GS 3456 DE1500 DE660GC C18 GEN SET C18 GEN SE XQ425 D1250 DE600SGC DE1000S D550GC D1000 D600 GC 3508B C27 C32 D450GC DE1250S D800 C15 GEN SE XQP1100 D350GC DE500SGC C18 I6 DE1250 DE500GC DE450SGC C32B 3406E

RECLAIMER MIXER

RM800 RM500B RM-300 RM-500

ENGINE

C15 C18 C32 MARINE C13B C32B C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18 C32 C27

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-200 PM-201

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM600 RM500B RM500

ENGINE - MACHINE

C-12 3176C C27

CHALLENGER

75 MT865 MT855 65E MT845 MT835 75D 75C 75E 85C 85E 85D 95E MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406E DE1100 C13GENSET POWER SYS C15 GEN SE 3456 C-12 DE800S

ROTARY/TRACK DRILLS

MD6290 MD5125 MD5150C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 772G OEM 777C 777B 777D 777G 777F 775G OEM 770G OEM 770G 772G 773G 773F 773G OEM 772 770 775G LRC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced