Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses360-0187: Flood Lens Assembly
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses360-0187: Flood Lens Assembly
360-0187: Flood Lens Assembly

Cat® Flood Lens Assembly (35W HID)

Brand: Cat

Product Images
360-0187: Flood Lens Assembly
360-0187: Flood Lens Assembly

Cat® Flood Lens Assembly (35W HID)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 360-0187

Units of Measure

USMetric
Width (mm): 132.1
Lens Pattern: Flood
Length (in): 5.2
Lens Type: Soda-lime type glass
Material: Glass Ceramic
Depth (mm): 101.6
Depth (in): 4.0
Width (in): 5.2
Length (mm): 132.1
View More
Compatible Models for part number 360-0187

TRACK-TYPE TRACTOR

D8T D10T2 D10T D9T D11T D7E LGP D7E

ASPHALT PAVER

BG555E AP-555E

INTEGRATED TOOLCARRIER

IT62H

WHEEL TRACTOR-SCRAPER

613G

INDUSTRIAL ENGINE

C4.4

TRUCK

793F AC 793F CMD 775F 793F OEM 793F XQ 795F XQ 793D 797F 773F 793F 795F AC 789D 785D 777F

EXCAVATOR

345D L 349D L 320D2 FM 320D 349D2 L 349D2 374D L 390D 320D FM RR 320D FM 345D L VG 390D L 349D 345D

VIBRATORY COMPACTOR

CB-54B CB-66B CD-54 CB-64 CD-44B CB-64B CB-54 CB-44B CB-68B CD-54B

WHEEL DOZER

844 834H 834K 854K 844H 844K

LANDFILL COMPACTOR

836H 836K

MOTOR GRADER

16M 24M 160M 2 14M 140M 2

WHEEL LOADER

993K 988K XE 988G 988H 988K 972H 980H 992G 992K 990 II 966H 994F 962H 986H 950H 994H 990K 990H 990

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced