Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Medium Wheel Loader360-3257: 2.3 m3 (3.0 yd3), 2550 mm (100 in), HPL-ISO Coupler, Base Edge
Home360-3257: 2.3 m3 (3.0 yd3), 2550 mm (100 in), HPL-ISO Coupler, Base Edge

360-3257: 2.3 m3 (3.0 yd3), 2550 mm (100 in), HPL-ISO Coupler, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Product Images

360-3257: 2.3 m3 (3.0 yd3), 2550 mm (100 in), HPL-ISO Coupler, Base Edge
360-3257: 2.3 m3 (3.0 yd3), 2550 mm (100 in), HPL-ISO Coupler, Base Edge
360-3257: 2.3 m3 (3.0 yd3), 2550 mm (100 in), HPL-ISO Coupler, Base Edge
360-3257: 2.3 m3 (3.0 yd3), 2550 mm (100 in), HPL-ISO Coupler, Base Edge
360-3257: 2.3 m3 (3.0 yd3), 2550 mm (100 in), HPL-ISO Coupler, Base Edge
360-3257: 2.3 m3 (3.0 yd3), 2550 mm (100 in), HPL-ISO Coupler, Base Edge
360-3257: 2.3 m3 (3.0 yd3), 2550 mm (100 in), HPL-ISO Coupler, Base Edge

360-3257: 2.3 m3 (3.0 yd3), 2550 mm (100 in), HPL-ISO Coupler, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Related parts

479-8088: 3.05 m (10 ft), Bucket Receiver, Steel Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

492-7185: 1812 mm (71 in), HPL-ISO Coupler

Stack, carry and sort piles of lumber.

498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced