Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components360-3657: 9/16" Straight Thread O-Ring Tee Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components360-3657: 9/16" Straight Thread O-Ring Tee Adapter
360-3657: 9/16" Straight Thread O-Ring Tee Adapter

Cat® Straight Thread O-Ring Tee Adapter facilitates the connection of hydraulic lines at a T-junction, ensuring leak-free transmission of hydraulic fluid

Brand: Cat

Product Images
360-3657: 9/16" Straight Thread O-Ring Tee Adapter
360-3657: 9/16" Straight Thread O-Ring Tee Adapter
360-3657: 9/16" Straight Thread O-Ring Tee Adapter
360-3657: 9/16" Straight Thread O-Ring Tee Adapter
360-3657: 9/16" Straight Thread O-Ring Tee Adapter

Cat® Straight Thread O-Ring Tee Adapter facilitates the connection of hydraulic lines at a T-junction, ensuring leak-free transmission of hydraulic fluid

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 360-3657
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Material: Alloy Steel
View More
Compatible Models for part number 360-3657

ENGINE

C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL 3516C

TRACK LOADER

973K 963

PETROLEUM ENGINE

C27 C175-16

LOCOMOTIVE ENGINE

C32 C27

WHEEL DOZER

834 834K

MOTOR GRADER

160 12M 3 12M 2 160M 2 160M 3 140M 3 AWD 150 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140 120M 2

LANDFILL COMPACTOR

836K 836

WHEEL LOADER

962M Z 962 988K XE 988K 988 XE 950M Z 986 988GC 908 907 906 988 986K 950M 995 950 962M 990K 990 992

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

TRACK-TYPE TRACTOR

D7E LGP D7E

ENGINE - MACHINE

C27

ROTARY DRILL

MD6250

MARINE AUXILIARY

3516C

MARINE ENGINE

3512E C175-16 3516C 3516E

INDUSTRIAL ENGINE

C32 3512E C27 C32B

LOG LOADR FORST MACH

558

EXCAVATOR

548 M325C 558

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced