Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps360-7296: 20mm Thick Hitch Plate
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps360-7296: 20mm Thick Hitch Plate
360-7296: 20mm Thick Hitch Plate

Cat® Hitch Plate

Brand: Cat

Product Images
360-7296: 20mm Thick Hitch Plate
360-7296: 20mm Thick Hitch Plate
360-7296: 20mm Thick Hitch Plate
360-7296: 20mm Thick Hitch Plate
360-7296: 20mm Thick Hitch Plate

Cat® Hitch Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 360-7296

Units of Measure

USMetric
Material Description: Carbon steel
Outside Diameter (mm): 115.0
Thickness (mm): 20.0
Thread Size (mm): M60
Outside Diameter (in): 4.52
Thickness (in): 0.78
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 360-7296

WHEEL LOADER

907K 908K 908 906K 907 908M 906M 906

COMPACT WHEEL LOADER

914K 914M 908M 906M 918M 920K 910K 910M 914 910 907H 907H2 906H2 908H2 907M 920 908H 906H 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced