Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins361-1158: Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins361-1158: Linkage Pin
361-1158: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
361-1158: Linkage Pin
361-1158: Linkage Pin
361-1158: Linkage Pin
361-1158: Linkage Pin
361-1158: Linkage Pin

Linkage Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 361-1158

Units of Measure

USMetric
Pin Type: Straight Pin
Material: STEEL,Carbon Steel,Alloy Chromium
Plating: Unplated
Pin Diameter (mm): 30.0
Pin Diameter (in): 1.18
Length (mm): 182.0
Length (in): 7.17
Removal Aid / Feature: No Puller Hole
Diameter (in): 1.181
Diameter (mm): 30.0
Pin Length (mm): 182
View More
Compatible Models for part number 361-1158

MINI HYD EXCAVATOR

301.8 301.9 301.7CR 302CR 301.8C 301.7D CR 301.4C 301.6C 301.6 301.7D 301.5

QUICK COUPLER

QUICK COUPLER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced