Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components362-4283: 61 x 86 Teeth Transmission Planetary Ring Gear
HomeDrivetrainTransmissions & ComponentsOther Transmission Components362-4283: 61 x 86 Teeth Transmission Planetary Ring Gear
362-4283: 61 x 86 Teeth Transmission Planetary Ring Gear

Cat® Transmission Planetary Ring Gear transmits torque within the planetary gear system, ensuring smooth power transfer and efficient gear operation

Brand: Cat

Product Images
362-4283: 61 x 86 Teeth Transmission Planetary Ring Gear
362-4283: 61 x 86 Teeth Transmission Planetary Ring Gear
362-4283: 61 x 86 Teeth Transmission Planetary Ring Gear
362-4283: 61 x 86 Teeth Transmission Planetary Ring Gear
362-4283: 61 x 86 Teeth Transmission Planetary Ring Gear

Cat® Transmission Planetary Ring Gear transmits torque within the planetary gear system, ensuring smooth power transfer and efficient gear operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 362-4283

Units of Measure

USMetric
Material Description: Steel
Number of Teeth: 86
Outside Diameter (mm): 229.41
Inside Diameter (mm): 189.59
Height (mm): 67.5
Outside Diameter (in): 9.031
Inside Diameter (in): 7.464
Height (in): 2.657
Material: Low Alloy Steel
View More
Compatible Models for part number 362-4283

INTEGRATED TOOLCARRIER

IT62H

WHEEL LOADER

966H 950G 962H 966L 962G II 966K 966 950H 966M 950K 962K 950G II 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced