Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers363-2855: 1mm Thick Plastic Shim
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers363-2855: 1mm Thick Plastic Shim
363-2855: 1mm Thick Plastic Shim

Cat® Shim

Brand: Cat

Product Images
363-2855: 1mm Thick Plastic Shim
363-2855: 1mm Thick Plastic Shim
363-2855: 1mm Thick Plastic Shim
363-2855: 1mm Thick Plastic Shim
363-2855: 1mm Thick Plastic Shim

Cat® Shim

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 363-2855

Units of Measure

USMetric
Outside Diameter (mm): 100.0
Material Description: Nylon (Type 6)
Material: Carbon Steel,Nylon, 6, 6/12, 6/6 Plastic,Alloy Zinc
Overall Length (in): 4.94
Thickness (in): 0.04
Inside Diameter (mm): 46.0
Overall Length (mm): 125.6
Inside Diameter (in): 1.81
Thickness (mm): 1.0
Outside Diameter (in): 3.94
View More
Compatible Models for part number 363-2855

MULTI TERRAIN LOADER

257D 277D 297D2 257D3 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 289D3 255 259D3 279D3 265 249D3 259D 239D 279D 239D3 299D3 XE 299D3 299D2 299D2 XHP

ROTARY DRILL

MD6380 MD6310

SKID STEER LOADER

249D3 226D3 289D3 226D 246D 262D3 250 279D3 232D 242D3 260 246D3 236D 232D3 236D3 242D 262D 272D2 XHP 272D3 XE 265 272D3 272D2

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

434 430 432 420XE 444F2 427F2 426 F2 422F 444 416F2 430F 415 416 420F2 422F2 428F2 426 428F 428 416F 432F 424 420 432F2 430F2 434F2 415F2 420F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced