Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity363-4263: Broom Wiring and Switch Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
363-4263: Broom Wiring and Switch Kit
363-4263: Broom Wiring and Switch Kit

Wiring and switches needed for use of BP25 angling broom work tool with 924G & 924H machines.

Brand: Cat

Product Images
363-4263: Broom Wiring and Switch Kit
363-4263: Broom Wiring and Switch Kit

Wiring and switches needed for use of BP25 angling broom work tool with 924G & 924H machines.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

173-2197: Boom Work Tool Wire
173-2197: Boom Work Tool WireQuantity: 1
173-2199: WIRE AS
173-2199: WIRE ASQuantity: 1
173-2203: WIRE AS
173-2203: WIRE ASQuantity: 1
9W-2033: 14-16 Gauge Blade Terminal
9W-2033: 14-16 Gauge Blade TerminalQuantity: 1
159-9495: 1 1/2''-18 Hex Panel Nut
159-9495: 1 1/2''-18 Hex Panel NutQuantity: 1
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 2
363-4102: BRACKET
363-4102: BRACKETQuantity: 1
2S-1043: 5.34mm Inner Diameter Insulated Wire Splice
2S-1043: 5.34mm Inner Diameter Insulated Wire SpliceQuantity: 2
113-8491: 15 Ampere Mini Fuse
113-8491: 15 Ampere Mini FuseQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
173-2192: SWITCH
173-2192: SWITCHQuantity: 1
173-2194: 36.8mm Length Switch
173-2194: 36.8mm Length SwitchQuantity: 1
173-2196: WIRE AS
173-2196: WIRE ASQuantity: 1
173-2201: WIRE AS
173-2201: WIRE ASQuantity: 1
159-9496: 38.4mm Inner Diameter Lockwasher
159-9496: 38.4mm Inner Diameter LockwasherQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 15
Showing 1 to 16 of 16
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert