Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes364-3063: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
364-3063: Track Shoe
364-3063: Track Shoe

Cat® Track Shoe Double Grouser, 480mm Wide, Regular Joint, Trapezoidal Hole

Brand: Cat

Product Images
364-3063: Track Shoe
364-3063: Track Shoe
364-3063: Track Shoe
364-3063: Track Shoe
364-3063: Track Shoe

Cat® Track Shoe Double Grouser, 480mm Wide, Regular Joint, Trapezoidal Hole

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
364-3063
This part:
364-3063: Track Shoe
Bolt Size (in)

5/8

Track Pitch (in)

7.5

Shoe Width (in)

18.898

Description

Cat® Track Shoe Double Grouser, 480mm Wide, Regular Joint, Trapezoidal Hole

364-3061
This part:
364-3061: 480mm Width Double Grouser Track Shoe
Shoe Width (in)

18.898

Plate Thickness (in)

0.512

Bolt Hole Diameter (in)

0.669

Description

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

Related parts
230-7269: Track Shoe
230-7269: Track Shoe

Cat® Track Shoe Double Grouser, 380mm Wide, Regular Joint

Check Price
230-7269
230-7269: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert