Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings365-5641: 120mm Inside Diameter Cone Bearing
HomeDrivetrainTransmissions & ComponentsTransmission Bearings365-5641: 120mm Inside Diameter Cone Bearing
365-5641: 120mm Inside Diameter Cone Bearing

Cat® Tapered Roller Steel Cone Bearing Used in Transmission Gear

Brand: Cat

Product Images
365-5641: 120mm Inside Diameter Cone Bearing
365-5641: 120mm Inside Diameter Cone Bearing
365-5641: 120mm Inside Diameter Cone Bearing
365-5641: 120mm Inside Diameter Cone Bearing
365-5641: 120mm Inside Diameter Cone Bearing

Cat® Tapered Roller Steel Cone Bearing Used in Transmission Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 365-5641

Units of Measure

USMetric
Inside Diameter (mm): 120.0
Width (mm): 38.0
Inside Diameter (in): 4.721
Width (in): 1.496
Material: Alloy Steel
View More
Compatible Models for part number 365-5641

TRANSMISSION

CX38-P892

ARTICULATED TRUCK

735C 740 GC 740C 745 745C

ENGINE - INDUSTRIAL

G3512

PETROLEUM TRANSMISSION

CX38-P800 CX38-P892

EJECTOR TRUCK

740

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced