Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-8286: 129.77mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-8286: 129.77mm Inside Diameter Seal-O-Ring
5P-8286: 129.77mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
5P-8286: 129.77mm Inside Diameter Seal-O-Ring
5P-8286: 129.77mm Inside Diameter Seal-O-Ring
5P-8286: 129.77mm Inside Diameter Seal-O-Ring
5P-8286: 129.77mm Inside Diameter Seal-O-Ring
5P-8286: 129.77mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-8286

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 129.77
Inside Diameter (in): 5.109
Material: FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Dash Size: 251
View More
Compatible Models for part number 5P-8286

GENERATOR

SR5

WHEEL TRACTOR-SCRAPER

627K 627 623 621 627K LRC 632 623K LRC 623K 621K

LOAD HAUL DUMP

R3000H R2900G R2900

OFF HIGHWAY TRUCK

789G 770 789D 793F 789 793

MOTOR GRADER

24

TRACK-TYPE TRACTOR

D8T D8R D9R D8R II D9N

ROTARY DRILL

MD6250 MD6310

ASPHALT PAVER

AP500 AP400 AP555 AP455

MARINE ENGINE

C32 MARINE

PIPELAYER

583T

LOG LOADR FORST MACH

558

EXCAVATOR

558

GENERATOR SET

C175-16 3516E

WHEEL TRACTOR

623H 621K OEM 621H 627H

ENGINE

3516E

PETROLEUM ENGINE

3512E

EJECTOR TRUCK

740 740B

WHEEL DOZER

834 844 834G 834H 834K 854 854K 844K

COLD PLANER

PM312 PM313 PM310 PM-465 PM-201 PM-565 PM-565B

LANDFILL COMPACTOR

836 836H 836G 836K

WHEEL LOADER

988F II 986 988GC 986H 988 986K 995 990K 990 993 992 993K 988B 988F 988K 992K 994F 994K 994H

GEN SET ENGINE

G3516B

TRANSMISSION

TR53

ARTICULATED TRUCK

740C 740B 740 GC 745C 740 735C 735B 745 735

INDUSTRIAL ENGINE

3516C

TRUCK

793F CMD 793F OEM 770G 793F 789D 793F AC MT4400D AC 793F XQ 770G OEM 785D

QUARRY TRUCK

770G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced