Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins365-6605: Service Brake Piston Spring Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins365-6605: Service Brake Piston Spring Pin
365-6605: Service Brake Piston Spring Pin

Cat® Service Brake Piston Spring Pin helps secure brake piston spring position, ensuring proper alignment and smooth motion during brake operation

Brand: Cat

Product Images
365-6605: Service Brake Piston Spring Pin
365-6605: Service Brake Piston Spring Pin
365-6605: Service Brake Piston Spring Pin
365-6605: Service Brake Piston Spring Pin
365-6605: Service Brake Piston Spring Pin

Cat® Service Brake Piston Spring Pin helps secure brake piston spring position, ensuring proper alignment and smooth motion during brake operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 365-6605

Units of Measure

USMetric
Material Description: Steel
Material: Low Alloy Steel
Pin Diameter (in): 0.4
Pin Diameter (mm): 10.3
View More
Compatible Models for part number 365-6605

COMPACT WHEEL LOADER

938

WHEEL LOADER

938K 938M 938

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced