Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts365-7604: Transmission Oil Cooler Core Mounting Bracket
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts365-7604: Transmission Oil Cooler Core Mounting Bracket
365-7604: Transmission Oil Cooler Core Mounting Bracket

Cat® Bracket (Transmission Oil Cooler)

Brand: Cat

Product Images
365-7604: Transmission Oil Cooler Core Mounting Bracket
365-7604: Transmission Oil Cooler Core Mounting Bracket
365-7604: Transmission Oil Cooler Core Mounting Bracket
365-7604: Transmission Oil Cooler Core Mounting Bracket
365-7604: Transmission Oil Cooler Core Mounting Bracket

Cat® Bracket (Transmission Oil Cooler)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 365-7604

Units of Measure

USMetric
Material Description: Cast Iron
Overall Height (in): 1.75
Overall Width (in): 2.3
Material: Ductile (Spheroidal) Iron
Overall Length (in): 6.0
Overall Width (mm): 58.4
Overall Height (mm): 44.4
Overall Length (mm): 152.4
View More
Compatible Models for part number 365-7604

TRACK-TYPE TRACTOR

D8T D8

PIPELAYER

PL83 PL87

WHEEL LOADER

986 988GC 986K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced