Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics366-4623: Service Meter Kit
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
366-4623: Service Meter Kit
366-4623: Service Meter Kit

Cat® Service Meter Kit

Brand: Cat

Product Images
366-4623: Service Meter Kit
366-4623: Service Meter Kit

Cat® Service Meter Kit

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

114-2505: Film-Service Meter
114-2505: Film-Service MeterQuantity: 1
366-0368: 32 Volt Service Meter
366-0368: 32 Volt Service MeterQuantity: 1
7D-6922: #6-32 Hex Lock Nut
7D-6922: #6-32 Hex Lock NutQuantity: 2
6V-8927: No. 6 (.138)''-32 x 1/2'' Hex Socket Head Bolt
6V-8927: No. 6 (.138)''-32 x 1/2'' Hex Socket Head BoltQuantity: 2
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 366-4623

Units of Measure

USMetric
Overall Height (in): 1.2
Overall Height (mm): 30.5
Overall Length (in): 2.05
Overall Length (mm): 52.1
Overall Width (in): 1.5
Overall Width (mm): 38.1
Material: Polycarbonate Plastic
View More
Compatible Models for part number 366-4623

MULTI TERRAIN LOADER

277B 247B3 267B 287B 257B3

TRACK-TYPE TRACTOR

D6H XL D6H XR D7H D8R D8N D6H

COMPACT TRACK LOADER

259B3

ASPHALT PAVER

AP-655C BG-2455D AP-1055D BG-260D BG-2255C AP-1000D

UTILITY COMPACTOR

CB1.8 CB1.7

SKID STEER LOADER

242B3 246B 236B3 226B3 248B 268B 252B3 216B3 262B

VIBRATORY COMPACTOR

CD-54 CB-634D CB1.8 CB1.7 CB-64 CB-24 CB-22 CB-534D CB-224E CB-54 CB-14 CB-434D CB-564D

COMPACT WHEEL LOADER

904H 902 908 906 904B

WHEEL LOADER

901B 902B 903B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert