Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsElectronics366-4624: Service Meter Kit
HomeUpgrade & Repair KitsRepair & Service KitsElectronics366-4624: Service Meter Kit
Parts included in this kit

No results available.

366-0369: Service Meter
366-0369: Service MeterQuantity: 1
114-2505: Film-Service Meter
114-2505: Film-Service MeterQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Description for part number 366-4624

Description:Cat components make certain that your equipment is operating at an optimal level. Cat service meter kits provide replacement parts for repair or rebuild in the field.Attributes:• Kit contains service meter and service meter film.• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.Application: Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Cat service meter kits enable field service on heavy Cat machines.

View More
Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 366-4624

Units of Measure

USMetric
Overall Height (in): 1.6
Overall Length (in): 2.3
Overall Width (in): 2.3
View More
Compatible Models for part number 366-4624

WHEEL TRACTOR

621 650B 639D 627B 623B 631D 651B 621B 613B 637D 657B 633D 666B

ENGINE

3126

TRACK LOADER

977L 963 973 931B 983B 943 955L 953

LANDFILL COMPACTOR

826B

MOTOR GRADER

12G 140G

WHEEL LOADER

992C 930

COMPACT WHEEL LOADER

910

WHEEL SKIDDER

528B 528 518C 530B

TRACK-TYPE TRACTOR

D3B D7G D5C D9H D5E D6E SR D6D

GEN SET ENGINE

3208 3412C 3116 3114 3306B

ENGINE - MACHINE

3116

MARINE ENGINE

3306 3208 3306B

PIPELAYER

572G 583K 594H

INDUSTRIAL ENGINE

3126 3116 3114

TRUCK

777

WHEEL SCRAPER

627B 657 621B 637D 657B

TRACTOR

772 768B

EXCAVATOR

225 321C 325C

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced