Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes366-9293: Tube Assembly-Air
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes366-9293: Tube Assembly-Air
366-9293: Tube Assembly-Air

Cat® Air Tube Assembly (Balance Valve)

Brand: Cat

Product Images
366-9293: Tube Assembly-Air
366-9293: Tube Assembly-Air
366-9293: Tube Assembly-Air
366-9293: Tube Assembly-Air
366-9293: Tube Assembly-Air

Cat® Air Tube Assembly (Balance Valve)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 366-9293

Units of Measure

USMetric
Overall Height (in): 4.0
Overall Width (in): 13.0
Material: Alloy Mixed: Metal
Overall Width (mm): 330.2
Overall Length (in): 25.0
Overall Height (mm): 101.6
Overall Length (mm): 635.0
View More
Compatible Models for part number 366-9293

GENERATOR SET

XQ425 C13 XQ375 C13 XQ350

WHEEL TRACTOR

627H 623H 621K OEM 621H

HEX BASED SPL SOLUTION

352F OEM

WHEEL TRACTOR-SCRAPER

627K 623K 627 623 621 621K

LOAD HAUL DUMP

R1700

EJECTOR TRUCK

730C2 EJ 730C

MOTOR GRADER

18M3 16M3 404F-22 14M3 16 14 18

WHEEL LOADER

980 XE 982XE 980K HLG 980XE 980K 980M 980 982 980GC 982 XE 982M

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

730C2 730 730C 735

INDUSTRIAL ENGINE

C13

EXCAVATOR

352F 349F L 349F LXE 352F-VG 349E L 349E L VG 352F XE VG 349E 349F

PETROLEUM PACKAGE

CX31-C13I

MOBILE HYD POWER UNIT

349E L HVG 349E 352FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced