Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses367-1086: Fuel Tank Filler Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses367-1086: Fuel Tank Filler Hose
367-1086: Fuel Tank Filler Hose

Cat® Fuel Tank Filler Hose facilitates the transfer of fuel from the refueling source to the tank, ensuring efficient refueling operations

Brand: Cat

Product Images
367-1086: Fuel Tank Filler Hose
367-1086: Fuel Tank Filler Hose
367-1086: Fuel Tank Filler Hose
367-1086: Fuel Tank Filler Hose
367-1086: Fuel Tank Filler Hose

Cat® Fuel Tank Filler Hose facilitates the transfer of fuel from the refueling source to the tank, ensuring efficient refueling operations

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-1086

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Other Hose
Inside Diameter (mm): 66.0
Working Pressure (kPa): 241.32
Working Pressure (psi): 35.0
Operating Temperature: UPTO 125°C
Application: FUEL AND OIL HOSE
View More
Compatible Models for part number 367-1086

MINI HYD EXCAVATOR

305E 305.5E2 CR 305E2 CR 305.5E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced