Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsCaps367-3098: Axle Housing Cap
HomeHardware, Seals, & ConsumablesBearings & BushingsCaps367-3098: Axle Housing Cap
367-3098: Axle Housing Cap

Cat® Rear Axle Housing stabilizes and secures the axle housing, ensuring smooth and safe operation of heavy machinery

Brand: Cat

Product Images
367-3098: Axle Housing Cap
367-3098: Axle Housing Cap
367-3098: Axle Housing Cap
367-3098: Axle Housing Cap
367-3098: Axle Housing Cap

Cat® Rear Axle Housing stabilizes and secures the axle housing, ensuring smooth and safe operation of heavy machinery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-3098

Units of Measure

USMetric
Overall Width (mm): 100.0
Overall Width (in): 3.94
Overall Length (mm): 254.0
Overall Length (in): 10.0
Inner Diameter (mm): 127.0
Inner Diameter (in): 5.0
Material: Alloy Steel
View More
Compatible Models for part number 367-3098

QUARRY TRUCK

777E

TRUCK

785G 785 777C 785C 777D 785D 777G 777F

TRACTOR

776D 776C

OFF HIGHWAY TRUCK

777G 785D 777E 777 785

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced