Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Tracks367-4063: Rubber Track
HomeUndercarriageRubber Tracks367-4063: Rubber Track
367-4063: Rubber Track

Cat® Rubber Track 180mm Wide, 37mm Track Pitch, 72 Sections

Brand: Cat

Product Images
367-4063: Rubber Track
367-4063: Rubber Track

Cat® Rubber Track 180mm Wide, 37mm Track Pitch, 72 Sections

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-4063

Units of Measure

USMetric
Track Features: Tread Pattern-block
Type: Heavy Duty
Color: Black
Pitch (mm): 37.0
Material: Natural Rubber (NR) Rubber
Overall Length (in): 48.03
UC System: HD
Overall Height (mm): 182.0
Circumference (in): 104.88
Number of Sections: 72
Width (mm): 180.0
Approx. Weight (lb): 70.55
Pitch (in): 1.46
Width (in): 7.09
Track Pitch (mm): 37.0
Overall Width (in): 12.85
Lugs (per row): 72.0
Track Pitch (in): 1.457
Overall Width (mm): 326.5
Material Description: Reinforced Rubber
Overall Height (in): 7.17
Belt Width (in): 7.087
Circumference (mm): 2,664.0
Approx. Weight (kg): 32.0
Belt Width (mm): 180.0
Overall Length (mm): 1,220.0
View More
Compatible Models for part number 367-4063

MINI HYD EXCAVATOR

300.9D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced