Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components367-4066: 120 Volt Jacket Water Heater Cord
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components367-4066: 120 Volt Jacket Water Heater Cord
367-4066: 120 Volt Jacket Water Heater Cord

Cat® Jacket Water Heater Cord is an electric cable that powers the engine's jacket water heater for pre-heating

Brand: Cat

Product Images
367-4066: 120 Volt Jacket Water Heater Cord
367-4066: 120 Volt Jacket Water Heater Cord
367-4066: 120 Volt Jacket Water Heater Cord
367-4066: 120 Volt Jacket Water Heater Cord
367-4066: 120 Volt Jacket Water Heater Cord

Cat® Jacket Water Heater Cord is an electric cable that powers the engine's jacket water heater for pre-heating

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-4066

Units of Measure

USMetric
Voltage (volts): 120 V
Length (m): 2.75
Length (ft): 9.02
Material: Alloy Copper
View More
Compatible Models for part number 367-4066

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938K 938M 926 924K 926M 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced