Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins367-4525: 107.9mm Outside Diameter Hitch Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins367-4525: 107.9mm Outside Diameter Hitch Pin
367-4525: 107.9mm Outside Diameter Hitch Pin

Cat® 107.9mm Outside Diameter Hitch Pin for Articulating Hitch

Brand: Cat

Product Images
367-4525: 107.9mm Outside Diameter Hitch Pin
367-4525: 107.9mm Outside Diameter Hitch Pin
367-4525: 107.9mm Outside Diameter Hitch Pin
367-4525: 107.9mm Outside Diameter Hitch Pin
367-4525: 107.9mm Outside Diameter Hitch Pin

Cat® 107.9mm Outside Diameter Hitch Pin for Articulating Hitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-4525

Units of Measure

USMetric
Material: Steel,Carbon Steel
Pin Type: Headed Pin
Plating: Unplated
Pin Diameter (mm): 108.0
Pin Diameter (in): 4.25
Length (mm): 301.0
Length (in): 11.85
Removal Aid / Feature: Puller Hole
Diameter (in): 4.248
Diameter (mm): 107.9
Overall Length (in): 12.339
Overall Length (mm): 313.4
View More
Compatible Models for part number 367-4525

LOAD HAUL DUMP

R3000H R2900 R2900G

WHEEL LOADER

986 988GC 986H 986K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced