Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings367-8466: 10 x 124.7mm 78A HNBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings367-8466: 10 x 124.7mm 78A HNBR O-Ring
367-8466: 10 x 124.7mm 78A HNBR O-Ring

Cat® HNBR O-Ring, 4.909" ID x 5.697" OD

Brand: Cat

Product Images
367-8466: 10 x 124.7mm 78A HNBR O-Ring
367-8466: 10 x 124.7mm 78A HNBR O-Ring
367-8466: 10 x 124.7mm 78A HNBR O-Ring
367-8466: 10 x 124.7mm 78A HNBR O-Ring
367-8466: 10 x 124.7mm 78A HNBR O-Ring

Cat® HNBR O-Ring, 4.909" ID x 5.697" OD

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-8466

Units of Measure

USMetric
Cross Section Diameter (mm): 10.0
Cross Section Diameter (in): 0.394
Inside Diameter (mm): 124.7
Inside Diameter (in): 4.909
Material: HNBR (78),HNBR - Hydrogenated Nitrile,HNBR,Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Hnbr (hydrogenated Nitrile)
Material Hardness: 78a
Compatible With: Abrasion resistant; Diesel fuels; Diester lubricants; Ozone; Petroleum oils, greases; Refrigerant HFC - 134a (Non-Freon); Silicone fluids; Steam; Water base engine coolants
View More
Compatible Models for part number 367-8466

WHEELED EXCAVATOR

M323F M315C M315D M315D2 M322D MH M317D2 M320F M316C M316F M316D M320D2 M322D2 M324D2 MH M313C MH3026 M313D M322D2 MH MH3024 M318D MH M322F M314F M322D M322C M318D M318C M320 M318F M318 M319 M316 M317 M318C MH

INDUSTRIAL ENGINE

C4.4

EXCAVATOR

318E L 316F L 318D2 M315F 316F 315D L 317 M317F 318D2 L 318F L 318D L 316E L M318F 318 GC 318F 319 317 GC

MATERIAL HANDLER

MH3022 MH3024

WHEEL LOADER

924G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced