368-2610: 1219 mm (48 in) Pallet Fork Tine
+ / - Hover over image to Zoom
Other Views

    368-2610: 1219 mm (48 in) Pallet Fork Tine

    Part Number: 368-2610
    Brand: Cat
    Retrieving Price.....
    Save to List

    Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

    Cat® Pallet Fork Tines for Cat pallet fork carriages are designed to meet a wide variety of material handling needs. Fork tines come in different sizes to accommodate moving bulky or palletized materials on construction and industrial sites. Offset Pallet Fork Tines are used to prevent loader arm dragging in truck bed applications. They can be used for unloading and handling of materials on building construction sites.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Fork Tine Height (in): 32.6
    • Fork Tine Length: 48
    • Fork Tine Length (in): 48
    • Fork Tine Thickness: 50
    • Fork Tine Thickness: 2
    • Fork Tine Thickness (in): 2
    • Fork Tine Weight (lb): 156.5
    • Fork Tine Width: 3.9
    • Fork Tine Width (in): 4
    • Machine Type: Compact Wheel Loader
    • Machine Type: Wheel Loaders - 405122
    • Number of Forks: 1
    • Number Of Tine: 1
    We currently do not have any equipment model information for this part.