Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits368-3147: Starting Aid Glow Plug Bus Bar
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits368-3147: Starting Aid Glow Plug Bus Bar
368-3147: Starting Aid Glow Plug Bus Bar

Cat® Zinc Electro Plated Bus Bar for Glow Plugs and Air Inlet Heaters

Brand: Cat

Product Images
368-3147: Starting Aid Glow Plug Bus Bar
368-3147: Starting Aid Glow Plug Bus Bar
368-3147: Starting Aid Glow Plug Bus Bar
368-3147: Starting Aid Glow Plug Bus Bar
368-3147: Starting Aid Glow Plug Bus Bar

Cat® Zinc Electro Plated Bus Bar for Glow Plugs and Air Inlet Heaters

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 368-3147

Units of Measure

USMetric
Width (mm): 12.0
Length (in): 15.9
Material: Corrosion Preventative Fluid,Alloy Mixed: Metal,Polypropylene Plastic,Carbon Steel,Alloy Zinc
Thread Size (mm): M6
Width (in): 0.47
Length (mm): 405.0
View More
Compatible Models for part number 368-3147

PUMPER

SPF343C

GENERATOR

LC20XX LC30XX

GENERATOR SET

C4.4DE110E C4.4 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 XQP100 C4.4DE110E2

INTEGRATED TOOLCARRIER

IT14G2 IT14G

SOIL COMPACTOR

CP7 CS44B CP44B CS54B CP11 CS64B CS11

BACKHOE LOADER

430E 450E 420E

COMPACT WHEEL LOADER

914G 914G2

TELEHANDLER

TH407C TH337C TL943C

ASPHALT COMPACTOR

CB10 CB7

TRACK-TYPE TRACTOR

D5K LGP D4K LGP D4K2 LGP D3K2 XL D4K XL D5K2 LGP D3K2 LGP D5K XL D5K2 XL D3K XL D4K2 XL D3K LGP

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4

ASPHALT PAVER

AP500F AP500 BG555E AP-555E AP555 AP-500E AP555F BG500E

WHEELED EXCAVATOR

M315D2 M315 M315GC M318 M317 M315D M317D2 M313D

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C4.4

EXCAVATOR

320D2 318D2 L 313D2 GC 320 320D2 GC 318D2 320GX 313D2-GC 313D2 OTHER 320 GX 320 GC

COMPACTOR

CB8 CB13 CB15 CB16

VIBRATORY COMPACTOR

CB10 CS-54 CB-54B CB-66B CS54B CB7 CP-54 CP54B CS7 CS-44 CB-64 CP-44 CB-64B CS-54B CB-54 CS-64B CP-54B CB-44B CB-68B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced